Product FCS-N1/2A4-NA-H1141-L060
Flow Monitoring
Immersion Sensor without Integrated Processor
Ident. no.: 6871310- Sensor for liquid media
- Calorimetric functionality
- Adjustment via signal processor
- Status indicated via LED chain on signal processor
- Sensor length 60 mm
- Connector device, M12 × 1
- 4‐wire connection to the processor

General data
EAN | 4047101175820 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 8536504000 |
Country of origin | CN |
Weight | 210 g |
Technical Data
Function | Flow monitoring |
Design | Immersion |
Process connection | 1/2″ NPT |
Medium | liquids |
Detection type | Calorimetric |
Electrical connection | Connector, M12 × 1 |
Sensor material | Stainless steel |
Housing material | Stainless steel, 1.4571 (AISI 316Ti) |
Medium temperature | -20…+80 °C |
Protection class | IP67 |
Data Sheets
Approval/Declaration
Brochure/Folder/Flyer (BRO)
Catalog
Quick Start Guide
Functional accessories
![]() |
FS121-2UPN8-H1141
Signal processor for non-Ex flow sensors from the FP…-…-NA-…, FCS…NA…, FCI…NA… product series; operating voltage 17…33 VDC; 12-segment display of flow rate and media temperature; IO-Link device with transistor outputs for flow and temperature |
100047864 |