Product FEN20-4DIP-4DXP-DIN
Compact IP20 Multiprotocol Ethernet I/O Station
4 Digital PNP Inputs and 4 Configurable Digital PNP Channels
Ident. no.: 6931092- FLC/ARGEE programmable
- EtherNet/IP™ Slave
- Modbus TCP Slave
- PROFINET Slave
- Integrated Ethernet Switch
- 10 Mbps / 100 Mbps supported
- 2 x RJ45 Sockets for Fieldbus Connection
- Can be mounted on DIN rail
- 4 digital PNP inputs
- 4 configurable PNP channels, DI or DO
- 24 VDC
- 1 A outputs
- Protection class IP20

General data
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Technical Data
Fieldbus Protocol | Modbus TCP, PROFINET, EtherNet/IP |
Signal type | Digital input, Digital input/output, Digital output |
Connection technology signal | Screw terminal |
Device type | I/O Module, Compact station |
Ambient temperature | -40…+70 °C |
Protection class | IP20 |
Approvals | UL |