Product TN-CK40-H1147
HF Read/Write Head
Ident. no.: 7030006- Rectangular, height 40 mm
- The active face (yellow) can be positioned in five different orientations
- Plastic, PBT-GF30-V0
- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable

General data
| EAN | 4047101115000 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 115 g |
Technical Data
| Technology | HF RFID |
| Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
| Design | Rectangular |
| Construction size | 65 x 40 x 40 mm, CK40 |
| Read/Write distance max. | 115 mm |
| Mounting | Non-flush |
| Fieldbus Protocol | Connection to RFID interface |
| Housing material | Plastic, PBT-GF30-V0, Black |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
Catalog
Configuration Manual
Configuration Software
Firmware
Manufacturer's Declaration
Quick Start Guide
Mounting accessories
|
MF-CK40-1S
Protective frame (one side) rectangular CK40 |
6900481 |
|
MF-CK40-2S
Protective frame (angle) for rectangular CK40 |
6900482 |
|
MF-CK40-3S
Protective frame (U profile) CK40 |
6900483 |
|
BSS-CP40
Mounting clamp for rectangular housings 40 x 40 mm; material: Polypropylene |
6901318 |
|
BSS-SPV5
Weld-on plate for BSS mounting brackets |
6901324 |
|
T-CK40-T-FC
Protective cap; material PTFE; for CK40 sensors |
A5202 |
|
BS4-CK40
Fixing clamp; material trogamide |
6946006 |

