Product IM82-24-2.5
Switching Power Supply Module
Ident. no.: 7545041- Output voltage adjustable 24…28 VDC
- Nominal current 2.5 A
- Single/parallel operating mode
- Surge protection
- Universal operating voltage
- Mains failure bridging up to 30 ms
- High efficiency
- Natural air cooling
- Safety extra-low voltage SELV IEC/EN 60950

General data
| EAN | 4047101262810 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 9026204000 |
| Country of origin | CH |
| Weight | 401 g |
Technical Data
| Power supply | 230 VUC |
| Nominal output voltage | 24 V |
| Nominal current | 2.5 A |
| Internal fuse | T 2 A/250 VAC |
| Parallel mode | yes, via diodes |
| Power Good Output | yes |
| Electrical connection | Screw terminals |
| Dimensions | 90 x 40.5 x 114 mm |
| Protection class | IP20 |

