Product IMX12-CC-2X-4BK
Accessories
Removable Spring-Type Terminals
Ident. no.: 7580942- Removable cage clamp terminals for IM(X)12 modules
- 2-pin, color: black
- Quantity delivered: 4
- cRUus recognized
General data
| EAN | 4047101390780 | 
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical | 
| Customs tariff number | 85366990990 | 
| Country of origin | DE | 
| Weight | 18 g | 
Technical Data
| Protection class | IP20 | 
| Product series | IM(X)12 | 
Mounting accessories
|   | IMX12-SG10-1U-1UI-0/24VDC/CC | 100009876 | 
|   | IMX12-SG10-1U-1UI-0/24VDC | 100009877 | 
| IMX12-SC-2X-4BK Screw terminals for IM(X)12 modules; included in delivery: 4 pcs. of 2-pin black terminals | 7580940 | |
| IMX12-SC-2X-4BU Screw terminals for IM(X) 12 modules; included in delivery: 4 pcs. of 2-pin blue terminals | 7580941 | |
| IMX12-CC-2X-4BK Spring terminals for IM(X)12 modules; included in delivery: 4 pcs. black terminals, 2-pin | 7580942 | |
| IMX12-CC-2X-4BU Spring terminals for IM(X)12 modules; included in delivery: 4 pcs. blue terminals, 2-pin | 7580943 | 


 
					
				 
					
				 
					
				