Product BLCEN-4M12MT-4AI4AO-VI/CS30115
BL compact™ multiprotocol fieldbus station for Industrial Ethernet
4 Analog Inputs for Current or Voltage and 4 Analog Outputs for Voltage
Ident. no.: U3-10904- On-machine Compact fieldbus I/O block
- EtherNet/IP™, Modbus® TCP, or PROFINET slave
- Integrated Ethernet Switch
- 10 Mbps / 100 Mbps supported
- Two 4-pole M12, D-coded, connectors for fieldbus connection
- 2 rotary switches for node address
- IP67, IP69K
- M12 I/O connectors
- LEDs indicating status and diagnostics
- Electronics galvanically separated from the field level via optocouplers
- 4 analog inputs for current or voltage
- 0/4…20 mA or -10/0…+10 VDC (selectable per channel)
- 4 analog voltage outputs
- -10/0…+10 VDC
- CS30115: IP Address 136.129.1.xxx

General data
| EAN | 4047101631760 |
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 440.3 g |
Technical Data
| Fieldbus Protocol | Modbus TCP, EtherNet/IP, PROFINET |
| Signal type | Analog input, Analog output, Analog input/output |
| Connection technology signal | M12 |
| Device type | I/O Module, Compact station |
| Fieldbus transmission rate | 10/100 Mbps |
| Fieldbus connection technology | 2 × M12 |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69K |
Data Sheets
CAD File
Catalog (CAT)
Configuration File
Configuration Software
Manual
Manual (MN)
| SimaticS7 TIA Portal Install Guide | 1751 KB |
| Block IO Configuration using Catalog Files | 1675 KB |
| BLCEN Ethernet Configuration Guide | 3083 KB |
Product Flyer
Programming Software
Technical Support Document (TSD)
Connectivity accessories — I/O
|
RK 4T-2-RS 4T
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 3-pin, M12, Male, Straight, 3-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U2151-3 |
|
RK 4.4T-2-RS 4.4T
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 4-pin, M12, Male, Straight, 4-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U2445 |
|
RK 4.5T-2-RS 4.5T
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 5-pin, M12, Male, Straight, 5-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U2187-1 |
Connectivity accessories — Network
|
RSSD RSSD 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-02482 |
|
RSSD RJ45 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-08880 |

