Product 4MB12Z-4P2-RSF120
Actuator and Sensor Junction Box
4 Port
Ident. no.: E8032345- M12 eurofast Junction Box
- 4 ports
- Top exit 1 1/8" minifast home run connector
- Plastic housing
Technical Data
Application | Signal |
Number of ports | 4 |
I/O Port | Female, M12 × 1 |
Signals Per Port | 1 |
Homerun connector | Male, 1 1/8″, Top exit |
Housing material | Plastic |
Voltage | 30 V |
Current Per Port | 2 A |