Product XSH-RSM-2RKM 50
2-Way Splitter
Small h body
5-Wire
Ident. no.: U2-23667- 7/8" connector
- Male – 2 x female, 5-pin
- Wired in parallel
- cULus listed
- RoHS-compliant
- Protection class: NEMA 1, 3, 4, 6P and IEC IP67
- 7/8” Male, Straight, 5-pin
- 2x 7/8”, Female, Straight, 5-pin
General data
EAN | 4047101383577 |
eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 145.15 g |
Technical Data
Application | Signal |
Design | Small h-Splitter |
Device type | T-splitter |
Connector A | Male, 7/8″-16 UN |
Connector B | Female, 7/8″-16 UN |
Number of Drops/Branches | 2 |
Voltage | 600 V |
Trunk Current | 9 A |
Drop/Branch Current | 9 A |
Approvals | RoHS, UL Listed, CE |