Product GSDA GKDA 40-2M/S3276/S4000
Double-ended Cordset
Straight Male Connector to Straight Female Connector
Ident. no.: U-97250- Straight Male 1 3/8" powerfast Connector
- Straight Female 1 3/8" powerfast Connector
- Cable length: 2.0 m
General data
EAN | 4047101661675 |
Customs tariff number | 85444290900 |
Country of origin | US |
Weight | 984.301 g |
Technical Data
Application | Power (>11 Amps) |
Number of contacts | 4 |
Coupling nut | Aluminum |
Coupling nut | Aluminum |
Voltage | 600 V |
Current | 25 A |
Length (L) | 2.0 m |
Cable jacket | TPE, Black |
Number of Conductors | 4 |
Approvals | UL Listed, RoHS |