Product  RI360P2-QR14-ESG25X2

Inductive Angle Sensor

Premium Line

Ident. no.: 1590827
    • Rectangular, plastic
    • Many mounting possibilities
    • P2-Ri-QR14 included in delivery
    • Measuring range displayed via LED
    • Immune to electromagnetic interference
    • Resolution, 16-bit
    • 15…30 VDC
    • Cable connection, 8-pin
    • SSI output
    • 25 bit, Gray-coded
    • 62.5 kHz … 1 MHz
#

Data Sheets

Approval/Declaration

CAD File

Catalog

Mounting accessories

1590812
1590819
1590865
6901051
6901052
1590814

Select Country

Turck worldwide

to top