Product RI180P1-QR14-LIU5X2
Inductive Angle Sensor
With Analog Output
Premium Line
Ident. no.: 1590829- Rectangular, plastic
- Many mounting possibilities
- P1-Ri-QR14 included in delivery
- Measuring range displayed via LED
- Immune to electromagnetic interference
- Resolution, 12-bit
- 4‐wire, 15…30 VDC
- Analog output
- 0…10 V and 4…20 mA
- Cable connection

General data
| EAN | 4047101263053 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 3926909989 |
| Country of origin | CN |
| Weight | 138 g |
Technical Data
| Encoder line | Premium-Line |
| Technology | Contactless |
| Output type | Absolute singleturn |
| Shaft Type | Blind hole shaft |
| Shaft diameter D (mm) | 6, 6.35 |
| Construction size | 53.5 x 49 x 14 mm |
| Flange type | Flange without mounting element |
| Measuring range | 0…180° |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Electrical connection | Cable |
| Cable length (L) | 2.0 m |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP68/IP69K |
Mounting accessories
|
P1-RI-QR14
Positioning element for angle sensors RI-QR14, for Ø 6 mm shafts |
1590812 |
|
P2-RI-QR14
Positioning element for angle sensors RI-QR14, for Ø 6.35 mm shafts |
1590819 |
|
P3-RI-QR14
Positioning element for angle sensors RI-QR14, flat design, using shield plate SP1-QR14 is recommended |
1590865 |
|
HSA-M6-QR14
Adapter for RI-QR14 specific positioning elements, hollow on solid shaft, Ø 6 mm |
6901051 |
|
HSA-M8-QR14
Adapter for RI-QR14 specific positioning elements, hollow on solid shaft, Ø 8 mm |
6901052 |
|
DS-RI-QR14
Spacer sleeves for rear mounting of RI-QR14, 2 pcs. per bag |
1590814 |

