Product RI360P2-QR14-ELIU5X2
Miniature Encoder
With Analog Output
Premium Line
Ident. no.: 1590857- Rectangular, plastic
- Many mounting possibilities
- P2-Ri-QR14 included in delivery
- Measuring range displayed via LED
- Immune to electromagnetic interference
- Resolution, 12-bit
- 4‐wire, 15…30 VDC
- Analog output
- Programmable measuring range
- 0…10 V and 4…20 mA
- Cable connection

General data
EAN | 4047101274462 |
eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
Customs tariff number | 3926909989 |
Country of origin | CN |
Weight | 137 g |
Technical Data
Encoder line | Premium-Line |
Technology | Contactless |
Output type | Absolute singleturn |
Shaft Type | Blind hole shaft |
Shaft diameter D (mm) | 6, 6.35 |
Construction size | 53.5 x 49 x 14 mm |
Flange type | Flange without mounting element |
Measuring range | 0…360° |
Operating voltage | 15…30 VDC |
Output function | Analog output |
Voltage output | 0…10 V |
Current output | 4…20 mA |
Electrical connection | Cable |
Cable length (L) | 2.0 m |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -25…+70 °C |
Protection class | IP68/IP69K |
Mounting accessories
![]() |
P1-RI-QR14
Positioning element for angle sensors RI-QR14, for Ø 6 mm shafts |
1590812 |
![]() |
P2-RI-QR14
Positioning element for angle sensors RI-QR14, for Ø 6.35 mm shafts |
1590819 |
![]() |
P3-RI-QR14
Positioning element for angle sensors RI-QR14, flat design, using shield plate SP1-QR14 is recommended |
1590865 |
![]() |
HSA-M6-QR14
Adapter for RI-QR14 specific positioning elements, hollow on solid shaft, Ø 6 mm |
6901051 |
![]() |
HSA-M8-QR14
Adapter for RI-QR14 specific positioning elements, hollow on solid shaft, Ø 8 mm |
6901052 |
![]() |
DS-RI-QR14
Spacer sleeves for rear mounting of RI-QR14, 2 pcs. per bag |
1590814 |
Functional accessories
![]() |
TX1-Q20L60
Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors |
6967114 |