Product PSU67-11-2480/M
Compact power supply module in IP67
24 VDC output voltage - 8 A output current
Ident. no.: 6884147- Broad temperature range
- Status LED

General data
| EAN | 4047101289565 |
| eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply |
| Customs tariff number | 8504409540 |
| Country of origin | DE |
| Weight | 3250 g |
Technical Data
| Power supply | 230 VUC |
| Nominal output voltage | 24 V |
| Output voltage | 24 VDC |
| Nominal current | 8 A |
| Parallel mode | no |
| Power Good Output | no |
| Electrical connection | Connector |
| Dimensions | 122 x 245 x 70 mm |
| Protection class | IP67 |
Data Sheets
CAD File
Product Flyer
Connectivity accessories
|
RKM 30-2M
Connection cable, 7/8” female connector, straight, 2-pin + PE, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2027 |
|
RSM 40-2M
Power supply cable, 7/8” connector, straight, 4-pin, cable length: x.x m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2084-1 |

