Product IMX12-AI01-2I-2IU-H0/24VDC
Isolating transducer
2-channel
Ident. no.: 7580305- Input circuits monitored for wire-break and short-circuit
- Complete galvanic isolation
- HART transparent
- Removable screw terminals
- ATEX, IECEx, cFM, cUL,NEPSI, INMETRO, Kosha, TR CU EAC CMI, TIIS, Russia Pattern Approval
- Installation in zone 2
- SIL 2

General data
| EAN | 4047101311112 |
| eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 189 g |
Technical Data
| Signal type | Analog input (HART transparent) |
| Device type | Isolating transducer |
| Ex version | yes |
| Approvals | ATEX |
| Functional safety (SIL/PL) | SIL2 |
| Nominal voltage | 24 VDC |
| Number of channels | 2 |
| Electrical connection | Removable screw terminals, 2-pin |
| Protection class | IP20 |
| Product series | IM(X)12 |
Data Sheets
Approval
EPLAN Electric P8
EU Declaration of Conformity
Instructions for Use
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Mounting accessories
|
IMX12-SC-2X-4BK
Screw terminals for IM(X)12 modules; included in delivery: 4 pcs. of 2-pin black terminals |
7580940 | |
|
IMX12-SC-2X-4BU
Screw terminals for IM(X) 12 modules; included in delivery: 4 pcs. of 2-pin blue terminals |
7580941 | |
|
IMX12-CC-2X-4BK
Spring terminals for IM(X)12 modules; included in delivery: 4 pcs. black terminals, 2-pin |
7580942 | |
|
IMX12-CC-2X-4BU
Spring terminals for IM(X)12 modules; included in delivery: 4 pcs. blue terminals, 2-pin |
7580943 |

