Product MFKS 4F-x
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: 777021704- Female M8 picofast Receptacle
- M8, Female, 4-pin
- Mounting thread: 7/16”-20UNF
Technical Data
Number of contacts | 4 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Rear mount |
Mounting thread | 7/16″-20 UNF |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 125 V |
Current | 4 A |
Number of Conductors | 4 |
Protection class (When coupled) | IP67 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |