Product RK 4.4T-x-RS 4.4T/S1077/S1587/SV
Double-ended Cordset
Straight Female Connector to Straight Male Connector
Ident. no.: 777032507- Straight Female M12 eurofast Connector
- Straight Male M12 eurofast Connector
Technical Data
Application | Signal |
Design | Double-ended |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable jacket | TPE, Yellow |
Number of Conductors | 4 |
Special Features | Weld spatter resistantWeldlife CableTray cable |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |