Product BLK,TPE,35X20,AWM,FL20,CTRACK
Flexlife™ Cable
Reelfast™ Bulk Cable
Ident. no.: RF52028- Black TPE jacket, 35X20 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- Flexlife® and C-Track Approved
- UL/CSA AWM 600V
Technical Data
Cable Platform | Flexlife™ Cable |
Number of Conductors | 35 |
Conductor size | 20 AWG [Similar to 0.50 mm²] |
Cable diameter | Ø 16.5 mm |
Cable jacket | TPE, Black |
UL Approvals | UL 758 AWM 21002 |
CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
Compliances | RoHS, CE |