Product VBM 80-P7X9-CS12
Actuator and Sensor Junction Box
8 Port
Ident. no.: U0114-20- M12 eurofast Junction Box
- 8 ports
- Side exit M23 multifast home run connector
- Aluminum housing
Technical Data
Application | Signal |
Number of ports | 8 |
I/O Port | Female, M12 × 1 |
Signals Per Port | 1 |
Homerun connector | Male, M23 × 1, Side exit |
Housing material | Aluminum |
Voltage | 48 V |
Current Per Port | 4 A |