Product BKWS 19-0
Actuator and Sensor Field Wireable
M16 Connection
Ident. no.: U0882-2- Right angle Female M16 versafast Field Wireable
- 19 pins
- Solder termination
- Metal housing
- Shielded
General data
EAN | 4047101567342 |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 68.946 g |
Technical Data
Application | Signal |
Number of contacts | 19 |
Connection mode | Solder contact |
Housing material | Brass |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Core cross-section/Clamping ability | 24 mm² |
Voltage | 60 V |
Current | 3 A |
Approvals | RoHS |