Product BS 7171-0/21
Actuator and Sensor Field Wireable
1” Connection
Ident. no.: U2-04068- 1” Male, Straight, 7-pin
- Plastic Housing
- Screw terminal Wire Termination
General data
EAN | 4047101565966 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 99 g |
Technical Data
Application | Signal |
Number of contacts | 7 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PBT |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Acceptable cable diameter | 9…16 mm |
Voltage | 600 V |
Current | 8 A |