Product P-VBM 40-CS12/C
Hazardous Location Junction Box
4 Port
Ident. no.: U2-10252- M12 eurofast Junction Box
- 4 ports
- Side exit M23 multifast home run connector
- Aluminum housing
Technical Data
Application | Hazardous Location |
Number of ports | 4 |
I/O Port | Female, M12 × 1 |
Signals Per Port | 1 |
Homerun connector | Male, M23 × 1, Side exit |
Housing material | Aluminum |
Voltage | 300 V |
Current Per Port | 4 A |
Approvals | CSA PA |