Product BS 8141-P7X2-0
Actuator and Sensor Field Wireable
Ident. no.: U6425- Straight Male M12 eurofast Field Wireable
- 4 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination
General data
EAN | 4047101561821 |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 22 g |
Technical Data
Application | Signal |
Number of contacts | 4 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Core cross-section/Clamping ability | 18 mm² |
Voltage | 250 V |
Current | 4 A |
Approvals | RoHS |