Product PKG 4M-10/S90/S101/S771
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: UX19303- Straight Female M8 picofast Connector
- M8, Female, Straight, 4-pin
- Threaded Connector
- TPU jacket, Black, 4X26 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- Flexlife® and C-Track Approved
General data
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Technical Data
Application | Signal |
Design | Single-ended |
Number of contacts | 4 |
Connector body | Plastic, TPU, Black |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 125 V |
Current | 2 A |
Cable diameter | Ø 4.39 mm |
Length (L) | 10.0 m |
Cable jacket | TPU, Black |
Number of Conductors | 4 |
Protection class (When coupled) | IP68 |
Special Features | High FlexC-trackSuitable for drag chain use |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD STP File
Catalog (CAT)
Part Number Key
Product Datasheet
Connectivity accessories
M8-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
200005995 |