Product GSDFA 40-xM/14.5/NPT
Power Receptacle
Front Mount
Ident. no.: 777023448- Male 1 3/8″ powerfast Receptacle, 4 pin
- Mounting thread: 1/2″-14 NPT
Technical Data
Application | Power (>11 Amps) |
Number of contacts | 4 |
Housing material/finish | Aluminum, Aluminum, Anodized |
Mounting orientation | Front mount |
Mounting thread | 1/2″-14 NPT |
Housing material/finish | Aluminum, Aluminum, Anodized |
Voltage | 600 V |
Current | 35 A |
Protection class (When coupled) | IP67, IP68, IP69K |
Approvals | CE, RoHS, UL 2237 |
Data Sheets
Brochure/Folder/Flyer (BRO)
Connectivity In-Stock Brochure | 3491 KB |
Connectivity Capabilities Flip Book | 13523 KB |
Powerfast Cables | 28637 KB |