Product TW860-960-Q27L97-M-B36
UHF Tag
Ident. no.: 100044979- For outdoor use
- EEPROM, memory 36 bytes
- TID memory: 12 bytes
- For direct mounting on metal

General data
| EAN | 4047101624991 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 17 g |
Technical Data
| Technology | UHF RFID |
| Region (UHF) | Global (860…960 MHz),ETSI (865…868 MHz),FCC (902…928 MHz) |
| Memory type | EEPROM |
| Design | Hard tag |
| Construction size | 97 x 27 mm |
| Mounting | On metal |
| Memory size | 36 Byte |
| Freely usable memory | 0 Byte |
| EPC memory | 16 byte |
| Housing material | Plastic, Polycarbonate/ABS |
| Active area material | Plastic, Blue |
| Temperature during read/write access | -40…+80 °C |
| Temperature outside detection range | -40…+80 °C |
| Protection class | IP69K |

