Product BI1.5-GS880-AP6X-0.2-PSG3F
Inductive Sensor
Ident. no.: 4604487- M8 × 1 threaded barrel
- Active face, lateral
- Stainless steel, 1.4404
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Pigtail with male end M8 x 1

General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536507000 |
Country of origin | CH |
Weight | 22.7 g |
Technical Data
Design | Threaded barrel |
Construction size | M8 x 1 |
Rated switching distance | 1.5 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 3.0 kHz |
Electrical connection | Cable with connector, M8 × 1 |
Cable length (L) | 0.20 m |
Housing material | Metal |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
CAD File
CAD STP File
Catalog (CAT)
Individual data sheet
Mounting accessories
![]() |
MBS80
Mounting clamp for smooth barrel sensors; mounting block material: Anodized aluminum |
69479 |