Product CA-2/RKF 40/S651
Actuator and Sensor Accessory
Conduit adapter
Ident. no.: U2-17231- Conduit adaptor
- 7/8″ minifast, Female, Receptacle, 4-pin

General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 279.16 g |
Technical Data
| Accessory type | Conduit adapter |
| Device type | 7/8″ minifast |
| Connector A | Female, 7/8″-16 UN, Straight |
| Connector B | Female, 7/8″-16 UN, Straight |

