Product P-6 RKFV 46-RSFV193
Hazardous Location Junction Box
5 Port
Ident. no.: 100005269- 7/8" minifast Junction Box
- 6 ports
- Side exit 1 1/8" minifast home run connector
- Aluminum housing
General data
| Customs tariff number | 8544429090 |
| Weight | 1 g |
Technical Data
| Application | Hazardous Location |
| Number of ports | 5 |
| I/O Port | Female, 7/8″-16 UN |
| Signals Per Port | 1 |
| Homerun connector | Male, 1 1/8″-16UN, Side exit |
| Housing material | Aluminum |
| Voltage | 300 V |
| Current Per Port | 8 A |

