Product P-3 RKFV 888-RSFV 888
Hazardous Location Junction Box
3 Port
Ident. no.: 100013545- 7/8" minifast Junction Box
- 2 ports
- Side exit 1" minifast home run connector
- Aluminum housing
General data
| Customs tariff number | 8544429090 |
| Weight | 1000 g |
Technical Data
| Application | Hazardous Location |
| Number of ports | 3 |
| I/O Port | Female, 7/8″-16 UN |
| Signals Per Port | 1 |
| Homerun connector | Male, 1″-16 UN, Side exit |
| Housing material | Aluminum |
| Voltage | 300 V |
| Current Per Port | 2 A |

