Product XSH-RSM-2RKM 36/K1T/S1055
Actuator and Sensor Splitter
Small h body
Ident. no.: 100022438- 7/8" minifast
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1000 g |
Technical Data
| Application | Signal |
| Connector B | , 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |

