Product RBKFL 1614-836-*
Single-ended Receptacle
Female Receptacle
Ident. no.: 777000448- Female M16 versafast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M16 × 0.75 |
| Number of contacts | 14 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | M18 × 0.75 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 60 V |
| Current | 3 A |
| Number of Conductors | 10 |
| Approvals | CE, RoHS |

