Product VB 1003-PX10-*
10-port Junction Box with Cable Home Run
M8 snap-on picofast I/O Ports
Ident. no.: 777000585- M8 snap-on picofast I/O Ports
- Top Exit Home Run
- Plastic Housing

General data
| Customs tariff number | 8536908530 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Number of ports | 10 |
| I/O Port | Female, M12 × 1 |
| Signals Per Port | 1 |
| Homerun connector | Cable, Top exit |
| Housing material | Plastic |
| Voltage | 48 V |
| Current Per Port | 3 A |

