Product GKM 40-*M/S600
Single-ended Cordset
Straight Female Connector
Ident. no.: 777002744- Straight Female 1 3/8" D-Size powerfast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Single-ended |
| Connector A | Female, 1 3/8″-16 UN, Straight |
| Number of contacts | 4 |
| Coupling nut | Aluminum, Anodized |
| Voltage | 600 V |
| Current | 25 A |
| Cable jacket | Rubber, Black |
| Number of Conductors | 4 |

