Product CK 62-059-*
Single-ended Cordset
Straight Female Connector
Ident. no.: 777002885- Straight Female M23 multifast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Single-ended |
| Connector A | Female, M23 × 1, Straight |
| Number of contacts | 6 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 24 A |
| Cable jacket | TPE, Yellow |
| Number of Conductors | 6 |
| Special Features | Tray cableExposed run |
| Approvals | CE, RoHS |

