Product CKAMV 16-14-*/CS10876
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777004387- Straight Female M23 multifast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M23 × 1, Straight |
| Number of contacts | 16 |
| Coupling nut | Stainless Steel, Passivated |
| Voltage | 150 V |
| Current | 6 A |
| Number of Conductors | 14 |
| Special Features | Tray cableShielded |

