Product VB2-*/2RKC 8T-*/*/S651
Splitter
2 Branch
Ident. no.: 777005546- Cable with leads
- M12 eurofast
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector A | , Cable |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 75 V |

