Product D9S/T D9S/T 455-*M
PROFIBUS-DP Cordset
Extension Cordset
Ident. no.: 777005777- Right angle Male D9S/D-sub Connector
- Right angle Male D9S/D-sub Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Design | Double-ended |
| Connector A | Male, DB9, Right angle |
| Number of contacts | 9 |
| Connector B | Female, DB9, Right angle |
| Number of contacts | 9 |
| Fieldbus Protocol | PROFIBUS-DP |
| Voltage | 30 V |
| Cable jacket | TPU, Violet |
| Number of Conductors | 2 |
| Special Features | Tray cableExposed runShielded |

