Product VB 1003-*-BSMK 14/S653/S1057
10-port Junction Box with M16 Versafast with cable Home Run
M8 snap-on picofast I/O Ports
Ident. no.: 777006660- Straight Male M8 snap-on picofast Connector
- Straight Male M8 snap-on picofast Connector

General data
| Customs tariff number | 8536908530 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Number of ports | 10 |
| I/O Port | Female, M8 snap-on |
| Signals Per Port | 1 |
| Homerun connector | Male, M16 × 0.75, Top exit |
| Housing material | Plastic |
| Voltage | 48 V |
| Current Per Port | 2 A |

