Product KBE 3T-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777010026- Straight Female 1/2″ microfast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, 1/2″-20 UNF, Straight |
| Number of contacts | 3 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 3 |
| Special Features | Tray cable |
| Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |

