Product FKB 6-*/14.5
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777010055- Female 1/2″ microfast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, 1/2″-20 UNF |
| Number of contacts | 6 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | 1/2″-14 NPSM |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Number of Conductors | 6 |
| Approvals | CE, RoHS, UL Listed, UL 2238 |

