Product FK 6-*/14.5/NPT
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777010851- Female M12 eurofast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | CN |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M12 × 1, A-code |
| Number of contacts | 6 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | 1/2″-14 NPT |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Current | 2 A |
| Number of Conductors | 6 |
| Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |

