Product MSS 3116M-16-23S-278-*
Single-ended Cordset
Straight Female Connector
Ident. no.: 777012111- Straight Female Mil-Spec Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Mil-Spec bayonet, Straight |
| Number of contacts | 23 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Voltage | 300 V |
| Current | 7 A |
| Cable jacket | PVC, Black |
| Number of Conductors | 16 |
| Special Features | Shielded |
| Approvals | CE |

