Product P-CSFLV 19-195-*
Hazardous Location Receptacle
Front Mount
Ident. no.: 777012152- Male M23 multifast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Hazardous Location |
| Design | Single-ended |
| Connector A | Male, M23 × 1 |
| Number of contacts | 19 |
| Housing material/finish | Stainless Steel, Passivated |
| Mounting orientation | Front mount |
| Mounting thread | M20 × 1.5 |
| Housing material/finish | Stainless Steel, Passivated |
| Voltage | 150 V |
| Current | 2 A |
| Cable jacket | PVC, Plum |
| Number of Conductors | 13 |
| Special Features | Tray cableShielded |
| Approvals | FM Div.2, CSA Div. 2, CE, RoHS, UL Listed, UL 2238 |

