Product DSF 26-631-*
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777012239- Male M27 multifast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, M27 × 1 |
| Number of contacts | 26 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | PG21 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 150 V |
| Current | 3 A |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 25 |
| Special Features | Tray cableShielded |
| Approvals | CE, RoHS |

