Product E-WKS 8T-264-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777012273- Right angle Female M12 eurofast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M12 × 1, Right angle, A-code |
| Number of contacts | 8 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Current | 2 A |
| Cable jacket | PVC, Black |
| Number of Conductors | 8 |
| Special Features | Shielding on coupling nut |
| Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |

