Product MS 3106M-16S-1P-676-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777012387- Straight Male Mil-Spec Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, Mil-Spec threaded, Straight |
| Number of contacts | 7 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Voltage | 300 V |
| Current | 10 A |
| Cable jacket | TPU, Yellow |
| Number of Conductors | 7 |
| Special Features | Shielded |
| Approvals | CE |

