Product E-RKS 8T-074-*/S3012
Single-ended Cordset
Straight Female Connector
Ident. no.: 777014327- Straight Female M12 eurofast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M12 × 1, Straight, A-code |
| Number of contacts | 8 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Current | 2 A |
| Cable jacket | PVC, Gray |
| Number of Conductors | 3 |
| Special Features | Tray cableShielded |
| Approvals | CE, RoHS |

