Product HKFMF 4848-*
Power Receptacle
Flange Mount
Ident. no.: 777014561- Female M40 powerfast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Single-ended |
| Connector A | Female, M40 × 1.5 |
| Number of contacts | 8 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Flange mount |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 35 A |
| Number of Conductors | 8 |
| Approvals | RoHS, UL Listed, UL 2238 |

