Product DSSM 28-061-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777014881- Straight Male M27 multifast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, M27 × 1, Straight |
| Number of contacts | 28 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 150 V |
| Current | 3 A |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 27 |
| Special Features | Tray cableShielded |
| Approvals | CE, RoHS |

