Product FKBV 4-*/18.25/S717
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777014937- Female 1/2″ microfast Receptacle

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, 1/2″-20 UNF |
| Number of contacts | 4 |
| Housing material/finish | Stainless Steel, Passivated |
| Mounting orientation | Front mount |
| Mounting thread | 1/4″-18 NPT |
| Number of contacts | 4 |
| Housing material/finish | Stainless Steel, Passivated |
| Voltage | 250 V |
| Current | 4 A |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 4 |
| Special Features | Tray cable |
| Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |

